IESNA:LM-63-2002
[TEST]P1055340
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-H485D840-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1263
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 17.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
835.1 826.1 822.6 816.3 807.9 797.4 783.5 768.8 752 733.2
710.8 689.2 664.8 640.3 614.5 587.9 560.7 532.8 504.2 473.4
444.8 414.1 383.4 353.3 322.6 291.2 259.8 226.9 194.8 163.4
130.6 101.9 74.7 49.6 25.8 8.4 0
835.1 840 834.4 824.7 808.6 786.3 759.7 732.5 699.7 668.2
634.7 600.5 563.5 525.8 487.4 449.7 412 375 339.4 303.7
269.5 236 203.9 173.2 148.7 129.2 111 93.6 78.2 63.5
51 39.8 29.3 20.2 12.6 5.6 0
835.1 830.2 819.8 795.3 760.4 724.8 683.6 639.6 591.4 543.3
493 444.8 398 354.7 314.9 277.2 238.8 212.3 192.7 173.9
155 139.7 125 111 99.2 88 76.8 67 58 48.9
39.8 32.1 25.1 18.2 11.2 5.6 0
835.1 830.2 809.3 773 731.1 680.8 627.7 569.8 511.8 456
402.2 354.7 309.3 266 234.6 213.7 193.4 176.7 159.2 144.5
131.3 119.4 108.2 97.8 88 78.9 69.8 61.4 53.1 45.4
37.7 30.7 23.7 17.5 11.2 5.6 0
835.1 832.3 812.1 772.3 724.1 670.3 611 546.7 485.3 428
373.6 325.4 278.6 243 221.4 201.8 184.3 168.3 152.2 138.3
126.4 115.2 104.7 95 85.2 76.1 67.7 60.1 51.7 44
37 30 23 16.8 10.5 4.9 0
